Ceiling bracket NTS00 SYSTEMAL
Cable Ladders Systemal
ENSTO
Ceiling bracket NTS00 SYSTEMAL
REF. SYS-NTS00
1440785
EAN.
6438269327806
Ceiling bracket NTS00 SYSTEMAL
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 50 mm |
---|---|
Width | 50 mm |
Height | 49 mm |
Model | Profile console |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
Colour | Other |