Ceiling bracket threaded rod
MP Cable Ladders Steel
MP Bolagen
Ceiling bracket threaded rod
REF. MP-023E
1467870
EAN.
7394333126968
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Anchor model | External thread |
---|---|
Fastening provision | Thread end |
Screwing system | Outside hexagon |
Material anchor | Steel |
Surface protection anchor | Galvanic/electrolytic zinc plated |
Material sleeve | Steel |
Surface protection sleeve | Galvanic/electrolytic zinc plated |
With collar | No |
---|---|
Thread type | Metric |
Thread size (metric) | 7.5 |
Length | 95 mm |
Drill hole diameter | 6 mm |
Wrench width | 13 mm |