Ceiling bracket XYRV2408 SYSTEMAL
Luminaire Rails Systemal
ENSTO
Ceiling bracket XYRV2408 SYSTEMAL
REF. SYS-XYRV2408
1441211
EAN.
6438269328018
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 72 mm |
---|---|
Width | 30 mm |
Height | 90 mm |
Model | Profile console |
Material | Aluminium |
---|---|
Material quality | Other |
Surface protection | Other |
RAL-number | 0 |