Skip to main content
Logo print

Ceiling bracket XYRV2412 SYSTEMAL

Luminaire Rails Systemal ENSTO

Ceiling bracket XYRV2412 SYSTEMAL

REF. SYS-XYRV2412 1441212 EAN. 6438269328025
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Length 112 mm
Width 30 mm
Height 90 mm
Model Profile console
Material Aluminium
Material quality Other
Surface protection Other
RAL-number 0

Acquia Team testing 08 Aug 2024