Ceiling pendant MP-DV 1000 FZ
MP Cable Ladders Steel
MP BOLAGEN
Ceiling pendant MP-DV 1000 FZ
REF. MP-972Z
1467365
EAN.
7394333032221
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 1000 mm |
---|---|
Profile width | 41 mm |
Profile height | 21 mm |
Model | C-profile double-sided |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Surface protection | Hot-dip galvanized |
Weight | 4.1 kg |