Ceiling pendant MP-V 375 mm FZ
MP Cable Ladders Steel
MP BOLAGEN
Ceiling pendant MP-V 375 mm FZ
REF. MP-965Z
1467359
EAN.
7394333030289
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 375 mm |
---|---|
Profile width | 41 mm |
Profile height | 21 mm |
Model | C-profile |
Suitable for circuit integrity | No |
---|---|
Material | Steel |
Surface protection | Hot-dip galvanized |
Paino | 0.97 kg |