Center bracket 768Z C4 40x3x80
MP Cable Ladders Steel
Private Label
Center bracket 768Z C4 40x3x80
REF. MP-768Z
1467293
EAN.
7394333049267
Center bracket 768Z C4 40x3x80
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Length | 80 mm |
---|---|
Width | 40 mm |
Height | 3 mm |
Suitable for cable management system width | 55-75 mm |
Model | Clamping console |
Angle | 90-90 ° |
---|---|
Suitable for circuit integrity | Yes |
Material | Steel |
Material quality | Other |
Surface protection | Hot-dip galvanized |