Centre plate Centre plate f. rot. dimmer,bl
Ensto Intro Dimmers and IR Products
ENSTO
Centre plate Centre plate f. rot. dimmer,bl
REF. LS1740SWFI
2621270
EAN.
6438100509521
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Turn button |
---|---|
Imprint/indication | None |
Utilization | Dimmer |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Other |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
---|---|
Surface finishing | Glossy |
Colour | Black |
RAL-number (similar) | 9005 |
Suitable for degree of protection (IP) | IP20 |
Width | 70 mm |
Height | 70 mm |