Centre plate f. thermostat, mblack
Jung Products
ENSTO
Centre plate f. thermostat, mblack
REF. LS1749BFSWM
2621283
EAN.
4011377195332
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for touch sensor connector for bus system | No |
---|---|
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Colour | Black |
With label area | No |
With exchangeable lens/symbol | No |