Centre plate f. thermostat, steel
Jung Products
ENSTO
Centre plate f. thermostat, steel
REF. ES1749
2621281
EAN.
4011377195295
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for touch sensor connector for bus system | No |
---|---|
Monitoring window/light outlet | No |
Material | Metal |
Material quality | Stainless steel |
Halogen free | Yes |
Antimicrobial treatment | No |
---|---|
Colour | Stainless steel |
With label area | No |
With exchangeable lens/symbol | No |