Centre plate For 2-gang mod. jack sockets
Jung Products
ENSTO
Centre plate For 2-gang mod. jack sockets
REF. ES1969-2WE
2513544
EAN.
4011377178014
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Other |
---|---|
Utilization | Modular Jack |
Support ring | No |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Surface mounted |
Material | Metal |
Material quality | Stainless steel |
Halogen free | No |
Surface protection | Other |
Surface finishing | Matt |
---|---|
Colour | Stainless steel |
Transparent | No |
Type of fastening | Clamp mounting |
With buses/couplings | No |
Suitable for number of connectors | 2 |
With strain relief | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP20 |
Device width | 70 mm |
Device height | 70 mm |