Centre plate for rotary dimmer, white
Ensto Intro Dimmers and IR Products
ENSTO
Centre plate for rotary dimmer, white
REF. LS1740WWFI
2621269
EAN.
6438100509538
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Turn button |
---|---|
Imprint/indication | None |
Utilization | Dimmer |
Suitable for touch sensor connector for bus system | No |
Type of fastening | Other |
Monitoring window/light outlet | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | No |
---|---|
Surface finishing | Glossy |
Colour | White |
RAL-number (similar) | 9010 |
Suitable for degree of protection (IP) | IP20 |
Width | 70 mm |
Height | 70 mm |