Concrete screws 50 pcs.
MP Cable Ladders Steel
MP Bolagen
Concrete screws 50 pcs.
REF. MP-892Z
1467787
EAN.
7394333152653
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Other |
Thread size (metric) | 10 |
Thread length | 70 mm |
---|---|
Thread type | Other |