Concrete screws 50pcs 10x70 EZ
MP Cable Ladders Steel
MP Bolagen
Concrete screws 50pcs 10x70 EZ
REF. MP-892E
1467786
EAN.
7394333152523
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 10 |
Thread length | 70 mm |
---|---|
Thread type | Other |