Concrete screws 50pcs 7,5x70EZ
MP Cable Ladders Steel
MP Bolagen
Concrete screws 50pcs 7,5x70EZ
REF. MP-891E
1467784
EAN.
7394333152363
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 7.5 |
Thread length | 70 mm |
---|---|
Thread type | Other |