Concrete screws 7,5x50 mm, 100 pcs
MP Cable Ladders Steel
MP Bolagen
Concrete screws 7,5x50 mm, 100 pcs
REF. MP-890E
1467782
EAN.
7394333152103
Concrete screw with flange that does not require a plug. Drill, blow clean and screw in the concrete screw. Socket wrench size: 10 mm. Drill size diameter: Ø=6mm.
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material | Steel |
---|---|
Surface protection | Galvanic/electrolytic zinc plated |
Thread size (metric) | 7.5 |
Thread length | 50 mm |
---|---|
Thread type | Other |