Connecting bus Length 100 mm
Ensto Clampo Ground
ENSTO
Connecting bus Length 100 mm
REF. PSK20.100
1913362
EAN.
6418677163364
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Rated current In | 82 A |
Material | Brass |
---|---|
Surface finishing | Untreated |