Connecting bus Length 64 mm
Ensto Clampo Ground
ENSTO
Connecting bus Length 64 mm
REF. PSK20.064
1913358
EAN.
6418677163326
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Other |
---|---|
Rated current In | 82 A |
Material | Brass |
---|---|
Surface finishing | Untreated |