Contact protection accessory 2 hinges, 2 elevators
Ensto PolyBox US Pc
ENSTO
Contact protection accessory 2 hinges, 2 elevators
REF. UHFP1.04
3434822
EAN.
6438100344399
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Hinge |
---|---|
Width | 33 mm |
Height | 24 mm |
Depth | 33 mm |
Material | Plastic |
---|---|
Colour | Grey |
RAL-number | 7035 |