Contact protection accessory 4 pcs. Kit
Ensto PolyBox US Pc
ENSTO
Contact protection accessory 4 pcs. Kit
REF. UEL1.04
3434808
EAN.
6438100340759
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Mounting bracket |
---|---|
Material | Plastic |
Width | 51 mm |
Height | 25 mm |
---|---|
Depth | 11 mm |