Contact protection accessory Set of 4 OEL1
Ensto Cubo O
ENSTO
Contact protection accessory Set of 4 OEL1
REF. OELA1.04
3444979
EAN.
6418677181696
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Adapter kit |
---|---|
Spare part | Yes |
Material | Other |
Height | 19 mm |
---|---|
Depth | 14 mm |