Contact protection accessory With 32.5 mm profile, 83,5 mm
Ensto Cubo O
ENSTO
Contact protection accessory With 32.5 mm profile, 83,5 mm
REF. PPH789
3446809
EAN.
6418677173561
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Distance piece |
---|---|
Material | Steel |
Width | 70 mm |
Height | 83.5 mm |
---|---|
Depth | 14 mm |