Contact protection For sizes 10.0x8.0 (HxW) in
Ensto PolyBox US Pc
ENSTO
Contact protection For sizes 10.0x8.0 (HxW) in
REF. UHP1008
3434824
EAN.
6438100212384
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 202 mm |
---|---|
Height | 252 mm |
Material | Aluminium |
Surface finishing | Other |
---|---|
Colour | Aluminium |
Label space/information surface | No |