Contact protection For sizes 12.0x10.0 (HxW) in
Ensto PolyBox US Pc
ENSTO
Contact protection For sizes 12.0x10.0 (HxW) in
REF. UHFK1210A
3434818
EAN.
6438100212605
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 222 mm |
---|---|
Height | 272 mm |
Material | Aluminium |
---|---|
Surface finishing | Other |
Documentation
3 documents
Line drawing
Line drawing
Line drawing
SELECT AN ACTION