Contact protection For sizes 16.0x14.0 (HxW) in
Ensto PolyBox US Pc
ENSTO
Contact protection For sizes 16.0x14.0 (HxW) in
REF. UHFK1614A
3434820
EAN.
6438100213053
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 323 mm |
---|---|
Height | 374 mm |
Material | Aluminium |
---|---|
Surface finishing | Other |