Contact protection For sizes 16.0x14.0 (HxW) in
Ensto PolyBox US Pc
ENSTO
Contact protection For sizes 16.0x14.0 (HxW) in
REF. UHP1614
3442004
EAN.
6438100422417
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 356 mm |
---|---|
Height | 406 mm |
Material | Aluminium |
Surface finishing | Other |
---|---|
Colour | Aluminium |
Label space/information surface | No |