Contact protection For sizes 8.0x6.0 (HxW) in
Ensto PolyBox US Pc
ENSTO
Contact protection For sizes 8.0x6.0 (HxW) in
REF. UHP0806
3434823
EAN.
6438100212162
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 149 mm |
---|---|
Height | 200 mm |
Material | Aluminium |
Surface finishing | Other |
---|---|
Colour | Aluminium |
Label space/information surface | No |