Contact protection Hinged side 200 mm
Ensto Cubo O
ENSTO
Contact protection Hinged side 200 mm
REF. OHFP22
3446072
EAN.
6418677183058
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for enclosure building width | 200 mm |
---|---|
Suitable for enclosure building height | 200 mm |
Material | Plastic |
Surface finishing | Untreated |
Colour | Grey |
---|---|
RAL-number | 7035 |
Label space/information surface | No |