Contact protection Hinged side 400 mm
Ensto Cubo O
ENSTO
Contact protection Hinged side 400 mm
REF. PHFP46
3444814
EAN.
6418677173059
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 400 mm |
---|---|
Height | 600 mm |
Suitable for enclosure building width | 400 mm |
Suitable for enclosure building height | 600 mm |
Number of height units | 0 |
---|---|
Material | Plastic |
Surface finishing | Untreated |