Control accessory AMJK1 Suspension Hook Kit
Ensto Monix
ENSTO
Control accessory AMJK1 Suspension Hook Kit
REF. AMJKSH
4361441
EAN.
6438100407223
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Supporting bracket |
---|---|
Accessory | Yes |
Spare part | No |
Transparent | No |
Material | Stainless steel |
---|---|
Length | 40 mm |
Width | 65 mm |
Height | 60 mm |
Documentation
SELECT AN ACTION