Control accessory AMJK3 SPRING BRACKET PAIR WH
Ensto Monix
ENSTO
Control accessory AMJK3 SPRING BRACKET PAIR WH
REF. AMJK3V
4360083
EAN.
6410043600831
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Supporting bracket |
---|---|
Colour | White |
Material | Steel |
Length | 20 mm |
---|---|
Width | 70 mm |
Height | 15 mm |