Control centre KNX Mini server
Jung KNX Products
ENSTO
Control centre KNX Mini server
REF. SV-SERVER-INT
2818602
EAN.
4011377147928
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | Yes |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | Other |
Radio frequent bidirectional | No |
Model | Other |
Mounting method | DRA (DIN-rail adapter) |
Width in number of modular spacings | 5 |
Demounting protection | No |
---|---|
With LED indication | Yes |
Updateable | Yes |
Protocol | TCP/IP |
Provider dependent | Yes |
Visualization | Yes |
Web-Server | Yes |
Radio interface | No |
IR interface | No |
Degree of protection (IP) | IP20 |
Documentation
1 document
Instruction manual
SELECT AN ACTION