Corner 65x170 mm WH
Cable Trunking Al Ductel
MP Bolagen
Corner 65x170 mm WH
REF. MP-TBC170-3
1441967
EAN.
7394333402284
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 90 mm |
---|---|
Depth | 90 mm |
Model | Symmetric |
Material | Aluminium |
Material quality | Other |
---|---|
Halogen free | Yes |
Surface protection | Coated |
RAL-number | 9010 |