![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-1232Z-R.jpg)
Corner piece 1232Z C4 910x56x910
MP Cable Ladders Steel
MP Bolagen
Corner piece 1232Z C4 910x56x910
REF. MP-1232Z
1451656
EAN.
6438269325222
Corner piece 1232Z C4 910x56x910
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Profile (open) |
---|---|
Soveltuu profiilikorkeudelle | 56 mm |
Suitable for circuit integrity | Yes |
Material | Steel |
Stainless steel, pickled | Yes |
---|---|
Material quality | Other |
Surface protection | Hot-dip galvanized |