Corner piece 1262Z C4 1210x56x1210
MP Cable Ladders Steel
MP Bolagen
Corner piece 1262Z C4 1210x56x1210
REF. MP-1262Z
1451659
EAN.
6438269325253
Corner piece 1262Z C4 1210x56x1210
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Profile (open) |
---|---|
Soveltuu profiilikorkeudelle | 56 mm |
Suitable for circuit integrity | Yes |
Material | Steel |
Stainless steel, pickled | Yes |
---|---|
Material quality | Other |
Surface protection | Hot-dip galvanized |