Corner piece NB460 90° SYSTEMAL
Cable Ladders Systemal
ENSTO
Corner piece NB460 90° SYSTEMAL
REF. SYS-NB460
1441436
EAN.
6438269328339
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of side joist | Flat profile |
---|---|
Soveltuu profiilikorkeudelle | 106 mm |
Material | Aluminium |
Stainless steel, pickled | No |
---|---|
Surface protection | Other |
RAL-number | 0 |