Corner splice wiremesh tray RF
MP Cable Ladders Steel
MP Bolagen
Corner splice wiremesh tray RF
REF. MP-732R
1467239
EAN.
7394333053301
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Corner joint |
---|---|
Hinged joint horizontal | No |
Hinged joint vertical | No |
Type of connection | Snapable |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | No |
Suitable for cable tray | No |
Suitable for cable management system width | 55-600 mm |
---|---|
Suitable for cable management system height | 58-58 mm |
Length | 32.5 mm |
Suitable for circuit integrity | No |
Material | Steel |
Stainless steel, pickled | Yes |
Material quality | Rustproof and acidproof steel |