Counter nut, plastic H/ø 7/50 mm, M40
Ensto Cubo Trading
ENSTO
Counter nut, plastic H/ø 7/50 mm, M40
REF. PMR1218.40
1702157
EAN.
6438100195120
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Thread type | Metric |
---|---|
Nominal thread size metric/PG | 40 |
Pitch thread | 1.5 mm |
Material | Plastic |
Material quality | Polyamide (PA) |
Surface protection | Untreated |
---|---|
Halogen free | Yes |
Glass-fibre reinforced | Yes |
Shock resistant | Yes |
Colour | Grey |