Coupling piece NHV04 SYSTEMAL
Cable Ladders Systemal
ENSTO
Coupling piece NHV04 SYSTEMAL
REF. SYS-NHV04
1441571
EAN.
6438269328643
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Length- and angle joint |
---|---|
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable tray | No |
Suitable for cable management system width | 200-600 mm |
Material | Aluminium |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
RAL-number | 0 |