Coupling piece NJP04 C4 Al Splice
Cable Ladders Systemal
ENSTO
Coupling piece NJP04 C4 Al Splice
REF. SYS-NJP04
1441561
EAN.
6438269328612
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Longitudinal joint |
---|---|
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable tray | No |
Suitable for cable management system width | 200-600 mm |
Material | Aluminium |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
RAL-number | 0 |