Coupling piece NTP01 SYSTEMAL
Cable Ladders Systemal
ENSTO
Coupling piece NTP01 SYSTEMAL
REF. SYS-NTP01
1440738
EAN.
6438269327707
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Model | Corner joint |
---|---|
Type of connection | Screw connector |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Suitable for cable tray | No |
Suitable for cable management system width | 200-600 mm |
---|---|
Material | Aluminium |
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |