Cover 2 m 300 mm EZ
MP Cable Trays Steel
MP Bolagen
Cover 2 m 300 mm EZ
REF. MP-450S
1467147
EAN.
7394333111469
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover width | 300 mm |
---|---|
Material thickness | 0.6 mm |
Suitable for cable tray | Yes |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | Yes |
Length | 2000 mm |
---|---|
Type of fastening | Overlay |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |