Cover 2 m 400 mm EZ
MP Cable Trays Steel
MP Bolagen
Cover 2 m 400 mm EZ
REF. MP-460S
1467149
EAN.
7394333111629
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material thickness | 1 mm |
---|---|
Suitable for cable tray | Yes |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | Yes |
Length | 2000 mm |
Type of fastening | Cover clamp |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |