Cover 2 m 600 mm WH
MP Cable Trays Steel
MP Bolagen
Cover 2 m 600 mm WH
REF. MP-480V
1467600
EAN.
7394333110523
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover width | 600 mm |
---|---|
Material thickness | 1 mm |
Suitable for cable tray | Yes |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | Yes |
Length | 2000 mm |
Type of fastening | Overlay |
---|---|
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized and coated |
Colour | White |
RAL-number | 9010 |