Cover 200 mm, 3 m Z4
MP Luminaire Rail Steel
MP Bolagen
Cover 200 mm, 3 m Z4
REF. MP-440Z4
1406825
EAN.
7394333109718
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover width | 200 mm |
---|---|
Material thickness | 1 mm |
Suitable for cable tray | Yes |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | Yes |
Length | 3000 mm |
---|---|
Type of fastening | Overlay |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Other |