Cover 3 m 100 mm EZ
MP Cable Trays Steel
MP Bolagen
Cover 3 m 100 mm EZ
REF. MP-420S
1467142
EAN.
7394333109275
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover width | 100 mm |
---|---|
Material thickness | 0.6 mm |
Suitable for cable tray | Yes |
Suitable for wire mesh tray | No |
Suitable for cable ladder | No |
Length | 3000 mm |
---|---|
Type of fastening | Overlay |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Continuously galvanized |