![](https://assets.legrand.com/pim/PHOTOS-WEB/MD-460Z4-WEB-R.jpg)
Cover 400 mm, 3 m Z4
MP Luminaire Rail Steel
MP Bolagen
Cover 400 mm, 3 m Z4
REF. MP-460Z4
1406827
EAN.
7394333111643
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Cover width | 400 mm |
---|---|
Material thickness | 1 mm |
Suitable for cable tray | Yes |
Suitable for wire mesh tray | Yes |
Suitable for cable ladder | Yes |
Length | 2000 mm |
---|---|
Type of fastening | Cover clamp |
Suitable for circuit integrity | No |
Material | Steel |
Surface protection | Other |