Skip to main content
Logo print

COVER JOINT 60X16/20 WHITE

DLPlus Mini-Trunking LG Legrand

COVER JOINT 60X16/20 WHITE

REF. LG-033608 1473260 EAN. 3245060336080

Allows the end-to-end junction of two identical cover

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for wall duct width 60 mm
Suitable for depth of wall duct 20 mm
Model Duct joint cover
Shape Symmetric
Type of fastening Snap on
Material Plastic
Material quality ABS
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour White
RAL-number 9003

Documentation

1 document
Technical Sheet
F00988EN-05.pdf pdf (2.71 Mo)
1 document
Environmental profile
LGRP-01603-V02.01-EN.pdf pdf (0.92 Mo)

Cross-sell

You might also need

You can only compare 4 products, you must remove 1 to add this one
Details

Acquia Team testing 08 Aug 2024