Cover joint for 50x20 mm mini-trunking
DLP-S Mini-trunking LG
Legrand
Cover joint for 50x20 mm mini-trunking
REF. LG-638166
1473354
EAN.
3245066381664
Allows the end-to-end junction of two identical cover with width 45mm
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Suitable for wall duct width | 50 mm |
---|---|
Suitable for depth of wall duct | 20 mm |
Model | Duct joint cover |
Shape | Symmetric |
Type of fastening | Snap on |
Material | Plastic |
Material quality | ABS |
---|---|
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
Documentation
1 document
Technical Sheet
1 document
Environmental profile
SELECT AN ACTION