Cover NCP20 Protective cover
Cable Ladders Systemal
ENSTO
Cover NCP20 Protective cover
REF. SYS-NCP20
1440157
EAN.
6438269326861
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Material thickness | 1.5 mm |
---|---|
Suitable for cable tray | No |
Suitable for wire mesh tray | No |
Suitable for cable ladder | Yes |
Length | 1500 mm |
Type of fastening | Screw-on |
Material | Aluminium |
---|---|
Stainless steel, pickled | No |
Material quality | Other |
Surface protection | Other |
RAL-number | 0 |